Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Vision Sensors
XZCRB4545P14L2 Product picture Schneider Electric

XZCRB4545P14L2

XZCRB4545P14L2 Product picture Schneider Electric
XZCRB4545P14L2

jumper cable XZ - elbowed female M12 12 pin - elbowed female M12 - 12 pin - 2m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cabling accessories
    accessory / separate part type
    Jumper cable
    female jumper cable end 1
    M12 female 12 pins elbowed connector with screw-on
    female jumper cable end 2
    M12 female 12 pins elbowed connector with screw-on
    Complementary
    collar material
    Metal
    cable composition
    12 x 0.14 mm²
    cable length
    2 m
    wire insulation material
    PUR
    cable outer diameter
    8.5 mm
    [Ue] rated operational voltage
    30 V DC
    [In] rated current
    1.5 A
    insulation resistance
    >= 100 MOhm
    maximum resistance across terminals
    5 mOhm
    net weight
    0.12 kg
    Environment
    IP degree of protection
    IP65
    IP69K
    IP68
    ambient air temperature for operation
    -40…80 °C static
    ambient air temperature for storage
    -40…80 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    228 g
    Package 1 Height
    2 cm
    Package 1 width
    20 cm
    Package 1 Length
    20 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    10
    Package 2 Weight
    2.68 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Vision sensors OsiSense XUW (Version 1.0)
    Description
    Selection guide, general, presentation, references and installation examples.
    prp.document.label.format pdf
    Size 8.1 MB
    Date 12/04/18
    Description
    Selection guide, general, presentation, references and installation examples.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCRB4545P14L2 : XZCRB4545P14L2_ROHS_DECLARATION
    Description
    XZCRB4545P14L2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    XZCRB4545P14L2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XZCRB4545P14L2 : jumper cable XZ - elbowed female M12 12 pin - elbowed female M12 - 12 pin - 2m
    Description
    jumper cable XZ - elbowed female M12 12 pin - elbowed female M12 - 12 pin - 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    jumper cable XZ - elbowed female M12 12 pin - elbowed female M12 - 12 pin - 2m
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.