Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony K
Z18R1 Product picture Schneider Electric
Discontinued

Z18R1

Z18R1 Product picture Schneider Electric
Discontinued
Z18R1

key for keylock - 8R1 - Ronis - set of 2

Show more characteristics
Z18R1  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Key
    type of keylock
    Ronis
    key number
    8R1
    sale per indivisible quantity
    2
    Complementary
    net weight
    0.01 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    11 g
    Package 1 Height
    0.4 cm
    Package 1 width
    2.5 cm
    Package 1 Length
    5 cm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 12/03/15
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.