Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4
ZB4BG4C Product picture Schneider Electric

ZB4BG4C

Green premium brand logo
ZB4BG4C Product picture Schneider Electric
ZB4BG4C
Green premium brand logo

selector switch head Ø22 2-position stay put 5 multichips

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for key selector switch
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    operator profile
    Black key switch
    type of operator
    Stay put
    operator position information
    2 positions 90°
    type of keylock
    Special key
    product compatibility
    5 multi-chip
    key withdrawal position
    In any position
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    72 mm
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    mechanical durability
    1000000 cycles
    electrical composition code
    C3 for <6 contacts using single blocks in front mounting
    C4 for <6 contacts using single and double blocks in front mounting
    C5 for <5 contacts using single blocks in front mounting
    C6 for <5 contacts using single and double blocks in front mounting
    C7 for <4 contacts using single blocks in front mounting
    C8 for <4 contacts using single and double blocks in front mounting
    C11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    device presentation
    Basic element
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    overvoltage category
    Class I conforming to IEC 60536
    IP degree of protection
    IP69K conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    standards
    GB 14048.5
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    product certifications
    BV
    UL listed
    GL
    CSA
    LROS (Lloyds register of shipping)
    RINA
    DNV
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French3
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 315 B
    Date 09/04/13
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    selector switch head Ø22 2-position stay put 5 multichips
    Description
    selector switch head Ø22 2-position stay put 5 multichips
    Size pdf
    Size 195.3 KB
    Date 15/11/19
    Description
    selector switch head Ø22 2-position stay put 5 multichips
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 626.8 KB
    Date 27/07/16
    Description
    LRoS Certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    selector switch head Ø22 2-position stay put 5 multichips
    Description
    selector switch head Ø22 2-position stay put 5 multichips
    Size pdf
    Size 195.3 KB
    Date 15/11/19
    Description
    selector switch head Ø22 2-position stay put 5 multichips
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    selector switch head Ø22 2-position stay put 5 multichips
    Description
    selector switch head Ø22 2-position stay put 5 multichips
    Size pdf
    Size 195.3 KB
    Date 15/11/19
    Description
    selector switch head Ø22 2-position stay put 5 multichips
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /