Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4
ZB4BZ141 Product picture Schneider Electric

ZB4BZ141

Green premium brand logo
ZB4BZ141 Product picture Schneider Electric
ZB4BZ141
Green premium brand logo

single contact block with body/fixing collar 1NO+2NC screw clamp terminal

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete body/contact assembly
    device short name
    ZB4
    fixing collar material
    Zamak
    sale per indivisible quantity
    1
    head type
    Standard
    contacts type and composition
    1 NO + 2 NC
    contact operation
    Slow-break
    contact block type
    Single
    device composition
    Body
    Fixing collar
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    47 mm
    CAD overall depth
    37 mm
    terminals description ISO n°1
    (11-12)NC
    net weight
    0.072 kg
    contacts usage
    Standard contacts
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating torque
    0.05 N.m NO changing electrical state
    mechanical durability
    5000000 cycles
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    10000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    device presentation
    Basic sub-assemblies
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    JIS C8201-5-1
    EN/IEC 60947-1
    CSA C22.2 No 14
    UL 508
    JIS C8201-1
    product certifications
    LROS (Lloyds register of shipping)
    CSA
    UL
    DNV
    RINA
    GL
    BV
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French6
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20.5 MB
    Date 29/07/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZB4BZ141: single contact block with body/fixing collar 1NO+2NC screw clamp terminal (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZB4BZ141: single contact block with body/fixing collar 1NO+2NC screw clamp terminal (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Body\Connection by screw clamp\3 contacts - ZB4BZ141 (Version 1.0)
    Files in document
    dwf
    5.8 KB
    dxf
    79.8 KB
    wmf
    9.9 KB
    dwg
    49.9 KB
    Size zip
    Size 145.4 KB
    Date 13/01/05
    Files in document
    dwf
    5.8 KB
    dxf
    79.8 KB
    wmf
    9.9 KB
    dwg
    49.9 KB
    Body\Connection by screw clamp\3 contacts - ZB4BZ141 (Version 1.0)
    Files in document
    dwf
    16.8 KB
    dxf
    384.9 KB
    wmf
    48.4 KB
    dwg
    165.8 KB
    Size zip
    Size 615.9 KB
    Date 13/01/05
    Files in document
    dwf
    16.8 KB
    dxf
    384.9 KB
    wmf
    48.4 KB
    dwg
    165.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 23/05/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size PDF
    Size 155.7 KB
    Date 24/02/17
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    single contact block with body/fixing collar 1NO+2NC screw clamp terminal
    Description
    single contact block with body/fixing collar 1NO+2NC screw clamp terminal
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    single contact block with body/fixing collar 1NO+2NC screw clamp terminal
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    single contact block with body/fixing collar 1NO+2NC screw clamp terminal
    Description
    single contact block with body/fixing collar 1NO+2NC screw clamp terminal
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    single contact block with body/fixing collar 1NO+2NC screw clamp terminal
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    single contact block with body/fixing collar 1NO+2NC screw clamp terminal
    Description
    single contact block with body/fixing collar 1NO+2NC screw clamp terminal
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    single contact block with body/fixing collar 1NO+2NC screw clamp terminal
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


Compare products: /