Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5
ZB5AD205 Product picture Schneider Electric

ZB5AD205

Green premium brand logo
ZB5AD205 Product picture Schneider Electric
ZB5AD205
Green premium brand logo

yellow selector switch head Ø22 2-position stay put

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for selector switch
    device short name
    ZB5
    bezel material
    Dark grey plastic
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    stay put
    operator profile
    Yellow standard handle
    operator position information
    2 positions 90°
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    46 mm
    net weight
    0.017 kg
    mechanical durability
    1000000 cycles
    station name
    XALD 1...5 cut-outs
    XALK 2...5 cut-outs
    electrical composition code
    C3 for <6 contacts using single blocks in front mounting
    C4 for <6 contacts using single and double blocks in front mounting
    C5 for <5 contacts using single blocks in front mounting
    C6 for <5 contacts using single and double blocks in front mounting
    C7 for <4 contacts using single blocks in front mounting
    C8 for <4 contacts using single and double blocks in front mounting
    C11 for <3 contacts using single blocks in front mounting
    C15 for <1 contacts using single blocks in front mounting
    SF1 for <3 contacts using single blocks in front mounting
    SR1 for <3 contacts using single blocks in rear mounting
    device presentation
    Basic element
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-5-4
    JIS C8201-1
    product certifications
    UL listed
    GL
    LROS (Lloyds register of shipping)
    DNV
    CSA
    BV
    RINA
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese4
    • French6
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.8 MB
    Date 29/08/19
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Size pdf
    Size 9.2 MB
    Date 04/04/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZB5AD205: yellow selector switch head Ø22 2-position stay put (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZB5AD205: yellow selector switch head Ø22 2-position stay put (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Head\Selector switch\With handle - ZB5AD. (Version 1.0)
    Files in document
    dwf
    5 KB
    dxf
    65.2 KB
    wmf
    7.8 KB
    dwg
    44.3 KB
    Size zip
    Size 122.4 KB
    Date 13/01/05
    Files in document
    dwf
    5 KB
    dxf
    65.2 KB
    wmf
    7.8 KB
    dwg
    44.3 KB
    Head\Selector switch\With handle - ZB5AD. (Version 1.0)
    Files in document
    dwg
    36.5 KB
    dwf
    3 KB
    dxf
    44.9 KB
    wmf
    5.2 KB
    Size zip
    Size 89.7 KB
    Date 13/01/05
    Files in document
    dwg
    36.5 KB
    dwf
    3 KB
    dxf
    44.9 KB
    wmf
    5.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.9 MB
    Date 26/03/19
    Description
    CCC Certificate
    Size PDF
    Size 155.7 KB
    Date 24/02/17
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 19/04/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    yellow selector switch head Ø22 2-position stay put
    Description
    yellow selector switch head Ø22 2-position stay put
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    yellow selector switch head Ø22 2-position stay put
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    yellow selector switch head Ø22 2-position stay put
    Description
    yellow selector switch head Ø22 2-position stay put
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    yellow selector switch head Ø22 2-position stay put
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    yellow selector switch head Ø22 2-position stay put
    Description
    yellow selector switch head Ø22 2-position stay put
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    yellow selector switch head Ø22 2-position stay put
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in.: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB5AZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB5AZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB5AD•, ZB5AJ•, ZB5AG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Head ZB5AD•
    (2)
    Panel
    (2)
    Nut
    (4)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ01•

    • 1 2 elongated holes for ZBZ006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ01•.


  • Technical Description

    Electrical Composition Corresponding to Code C3



    Electrical Composition Corresponding to Code C4



    Electrical Composition Corresponding to Code C5



    Electrical Composition Corresponding to Code C6



    Electrical Composition Corresponding to Code C7



    Electrical Composition Corresponding to Code C8



    Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1



    Electrical Composition Corresponding to Code C15

    1 N/O


    1 N/C


    1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C



    Legend

    Single contact


    Double contact


    Light block


    Possible location



    Sequence of Contacts Fitted to 2-position Selector Switch Body
    Position 315°


    Push

    Position

    Top


    Bottom




    Location

    Left

    Centre

    Right

    State

    0

    0

    0

    Contacts

    N/O

    open

    open

    open

    N/C

    closed

    closed

    closed

    Position 45°


    Push

    Position

    Top

    Bottom


    Location

    Left

    Centre

    Right

    State

    1

    1

    1

    Contacts

    N/O

    closed

    closed

    closed

    N/C

    open

    open

    open


Compare products: /