Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5
ZB5AVBG6 Product picture Schneider Electric

ZB5AVBG6

Green premium brand logo
ZB5AVBG6 Product picture Schneider Electric
ZB5AVBG6
Green premium brand logo

blue light block with body/fixing collar integral LED 24...120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Complete body/light block assembly
    device short name
    ZB5
    fixing collar material
    Plastic
    sale per indivisible quantity
    1
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1
    light source
    Protected LED
    bulb base
    Integral LED
    light source colour
    Blue
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    42 mm
    CAD overall depth
    32 mm
    terminals description ISO n°1
    (X1-X2)PL
    net weight
    0.022 kg
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN 60947-1
    signalling type
    Steady
    [Us] rated supply voltage
    24...120 V AC/DC at 50/60 Hz
    supply voltage limits
    19.2…132 V DC
    21.6…132 V AC
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    device presentation
    Basic sub-assemblies
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    standards
    JIS C8201-5-1
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    UL 508
    JIS C8201-1
    product certifications
    GL
    BV
    UL listed
    LROS (Lloyds register of shipping)
    RINA
    DNV
    CSA
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-2-6
    8 kV in free air (in insulating parts) conforming to IEC 61000-2-6
    electromagnetic emission
    Class B conforming to IEC 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French6
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.3 MB
    Date 12/03/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for ZB5AVBG6: blue light block with body/fixing collar integral LED 24...120V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for ZB5AVBG6: blue light block with body/fixing collar integral LED 24...120V (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Body\Connection by screw clamp\With integrated LED - ZB5AV.. (Version 1.0)
    Files in document
    dwg
    44.1 KB
    dwf
    4.3 KB
    dxf
    65.2 KB
    wmf
    7.8 KB
    Size zip
    Size 121.3 KB
    Date 13/01/05
    Files in document
    dwg
    44.1 KB
    dwf
    4.3 KB
    dxf
    65.2 KB
    wmf
    7.8 KB
    Body\Connection by screw clamp\With integrated LED - ZB5AV.. (Version 1.0)
    Files in document
    dwg
    90.2 KB
    dwf
    13.1 KB
    dxf
    184.7 KB
    wmf
    23.3 KB
    Size zip
    Size 311.3 KB
    Date 13/01/05
    Files in document
    dwg
    90.2 KB
    dwf
    13.1 KB
    dxf
    184.7 KB
    wmf
    23.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 23/05/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size PDF
    Size 155.7 KB
    Date 24/02/17
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    blue light block with body/fixing collar integral LED 24...120V
    Description
    blue light block with body/fixing collar integral LED 24...120V
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    blue light block with body/fixing collar integral LED 24...120V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    blue light block with body/fixing collar integral LED 24...120V
    Description
    blue light block with body/fixing collar integral LED 24...120V
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    blue light block with body/fixing collar integral LED 24...120V
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    blue light block with body/fixing collar integral LED 24...120V
    Description
    blue light block with body/fixing collar integral LED 24...120V
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    blue light block with body/fixing collar integral LED 24...120V
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    On printed circuit board

    30

    1.18

    30

    1.18

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)


Compare products: /