Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
ZB6YA001 Product picture Schneider Electric

ZB6YA001

Green premium brand logo
ZB6YA001 Product picture Schneider Electric
ZB6YA001
Green premium brand logo

protective shutter for circular or square head Ø16

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    accessory / separate part designation
    Protective shutter
    accessory / separate part type
    Shutter
    accessory / separate part category
    Protection accessories
    accessory / separate part destination
    Circular button
    Square button
    quantity per set
    Set of 1
    Complementary
    net weight
    0.003 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    6 g
    Package 1 Height
    2.8 cm
    Package 1 width
    3.9 cm
    Package 1 Length
    5.2 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    80
    Package 2 Weight
    528 g
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 13/05/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 27/03/19
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 1.2 MB
    Date 11/01/19
    Description
    CCC Certifcate
    prp.document.label.format html
    Size 300 B
    Date 16/05/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 28/11/07
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 01/03/98
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YA001 : protective shutter for circular or square head Ø16
    Description
    protective shutter for circular or square head Ø16
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    protective shutter for circular or square head Ø16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 19/04/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YA001 : protective shutter for circular or square head Ø16
    Description
    protective shutter for circular or square head Ø16
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    protective shutter for circular or square head Ø16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YA001 : protective shutter for circular or square head Ø16
    Description
    protective shutter for circular or square head Ø16
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    protective shutter for circular or square head Ø16
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.