Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
ZB6YA002 Product picture Schneider Electric
Discontinued

ZB6YA002

Green premium brand logo
ZB6YA002 Product picture Schneider Electric
Discontinued
ZB6YA002
Green premium brand logo

adaptor for flush mounting a circular head Ø16

Show more characteristics
ZB6YA002  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    accessory / separate part designation
    Adaptor for flush mounting
    accessory / separate part type
    Adaptor
    accessory / separate part category
    Adaptation accessories
    accessory / separate part destination
    For flush mounting a circular pilot light in a Ø 22 mm hole
    For flush mounting a circular switch in a Ø 22 mm hole
    For flush mounting a circular push-button in a Ø 22 mm hole
    quantity per set
    Set of 10
    Packing Units
    Package 1 Weight
    0.010 kg
    Package 1 Height
    1.500 dm
    Package 1 width
    0.010 dm
    Package 1 Length
    1.100 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 13/05/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 27/03/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 16/05/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 28/11/07
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YA002 : ZB6YA002_ROHS_CHINA_DECLARATION
    Description
    ZB6YA002_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    ZB6YA002_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 19/04/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YA002 : ZB6YA002_ROHS_DECLARATION
    Description
    ZB6YA002_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    ZB6YA002_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB6YA002 : ZB6YA002_REACH_DECLARATION
    Description
    ZB6YA002_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    ZB6YA002_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.