Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4
ZBE10169 Product picture Schneider Electric

ZBE10169

Green premium brand logo
ZBE10169 Product picture Schneider Electric
ZBE10169
Green premium brand logo

single contact block for head Ø22 1NO gold flashed screw terminal for lugs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Contact block
    device short name
    ZBE
    sale per indivisible quantity
    5
    IP degree of protection
    IP20 conforming to IEC 60529
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    contact block type
    Single
    contacts usage
    Low power switching contacts
    connections - terminals
    Screw terminals for lug
    Complementary
    positive opening
    Without
    operating travel
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    2.3 N NO changing electrical state
    mechanical durability
    10000000 cycles
    contacts material
    Gold flashed (Ag/Ni/Au) contacts
    electrical reliability
    Λ < 5 x 10exp(-8), 1 mA in clean environment conforming to EN/IEC 60947-5-4
    mounting of block
    Front mounting
    condition of use
    Mounting on push-button collar
    electrical composition code
    C1 (quantity <= 9)
    C2 (quantity <= 7)
    C3 (quantity <= 6)
    C4 (quantity <= 4)
    C5 (quantity <= 5)
    C6 (quantity <= 3)
    C7 (quantity <= 4)
    C8 (quantity <= 2)
    C9 (quantity <= 3)
    C12 (quantity <= 6)
    M1 (quantity <= 6)
    M2 (quantity <= 4)
    M3 (quantity <= 4)
    M5 (quantity <= 2)
    M6 (quantity <= 2)
    M7 (quantity <= 6)
    M8 (quantity <= 4)
    M9 (quantity <= 2)
    SF1 (quantity <= 3)
    SF2 (quantity <= 2)
    MF1 (quantity <= 2)
    MF2 (quantity <= 2)
    C10 (quantity <= 2)
    M4 (quantity <= 2)
    C13 (quantity <= 1)
    compatibility code
    ZBE
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    UL 508
    JIS C8201-5-1
    EN/IEC 60947-5-1
    JIS C8201-1
    product certifications
    BV
    RINA
    CSA
    UL
    DNV
    GL
    LROS (Lloyds register of shipping)
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.5 KB
    Date 19/04/16
    Description
    Manufacturers Declaration of Conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    single contact block for head Ø22 1NO gold flashed screw terminal for lugs
    Description
    single contact block for head Ø22 1NO gold flashed screw terminal for lugs
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    single contact block for head Ø22 1NO gold flashed screw terminal for lugs
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 169.1 KB
    Date 01/11/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    single contact block for head Ø22 1NO gold flashed screw terminal for lugs
    Description
    single contact block for head Ø22 1NO gold flashed screw terminal for lugs
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    single contact block for head Ø22 1NO gold flashed screw terminal for lugs
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    single contact block for head Ø22 1NO gold flashed screw terminal for lugs
    Description
    single contact block for head Ø22 1NO gold flashed screw terminal for lugs
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    single contact block for head Ø22 1NO gold flashed screw terminal for lugs
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /