Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5R
ZBRM01EX Product picture Schneider Electric

ZBRM01EX

ZBRM01EX Product picture Schneider Electric
ZBRM01EX

plastic Handy Box Transmitter-1spring return pushbutton-leather protection ATEX

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5R
    product or component type
    Wireless and batteryless transmitter
    device short name
    XB5R
    product destination
    For XB5R Ø 22 mm control units
    control station application
    One function
    Complementary
    colour of cover
    Brown
    material
    Leather
    Plastic
    CAD overall width
    100.6 mm
    CAD overall height
    60 mm
    net weight
    0.15 kg
    radio agreement
    ANATEL conforming to ETSI EN 301 489-3
    FCC conforming to ETSI EN 300 440-1
    RSS
    SRRC
    product certifications
    CE
    BT 2006/95/EC
    INERIS 12ATEX0056
    EMC directive 2004/108/EC
    R&TTE directive 1999/5/EC
    C-Tick
    IEC-Ex
    GOST
    standards
    ETSI EN 300 440-2
    Directive ATEX 94/9/EC
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    ETSI EN 301 489-1
    marking
    Ex ib I Mb
    Ex ib IIC T6 Gb
    Ex ib IIIC T85°C Db IP65
    Environment
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP65 conforming to IEC 60529
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese1
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 71.2 KB
    Date 19/02/15
    Description
    CSA Certificate
    Size pdf
    Size 92.4 KB
    Date 17/01/14
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB4R XB5R Wireless and Batteryless pushbuttons and XALD (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    Size pdf
    Size 475.8 KB
    Date 01/06/17
    Description
    Manufacturers Declaration of Conformity
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Harmony XB5R (Version 1.1)
    Description
    Profil Environmental Product Harmony XB5R wireless and batteryless pushbutton Source files in Mediabank n° 998-4047_GMA
    Size pdf
    Size 949 KB
    Date 17/12/10
    Description
    Profil Environmental Product Harmony XB5R wireless and batteryless pushbutton Source files in Mediabank n° 998-4047_GMA
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Wireless and Batteryless Pushbutton - Transmitter
    Plastic Handy Box for Mobile Use


    (1)
    Location for ZBY0101T legend.
    (2)
    Location for magnet to be stuck on by the customer.


  • Mounting and Clearance

    Mounting of Empty Mobile Box


    (1):
    Transmitter
    (2):
    Fixing nut
    (3):
    Empty mobile box
    (4):
    Pushbutton


Compare products: /