Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
ZBV03S Product picture Schneider Electric
Discontinued

ZBV03S

ZBV03S Product picture Schneider Electric
Discontinued
ZBV03S

green grooved lens for circular pilot light Ø22 with BA9s bulb

Show more characteristics
ZBV03S  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    accessory / separate part designation
    Lens cap
    accessory / separate part type
    Cap
    accessory / separate part category
    Lighting accessories
    product compatibility
    BA 9s
    accessory / separate part destination
    Pilot light
    cap or lens type
    Grooved lens
    cap/operator or lens colour
    Green
    environmental characteristic
    High ambient lighting environment
    shape of signaling unit head
    Round
    marking
    unmarked
    ambient air temperature for operation
    -40…70 °C
    quantity per set
    Set of 10
    Complementary
    net weight
    0.002 kg
    Packing Units
    Package 1 Weight
    0.020 kg
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 19/04/16
    Description
    Manufacturers Declaration of Conformity
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.