Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4
ZBY02105 Product picture Schneider Electric

ZBY02105

Green premium brand logo
ZBY02105 Product picture Schneider Electric
ZBY02105
Green premium brand logo

marked legend 8 x 27 mm for legend holder 30 x 40 mm - AVANT

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    For standard head
    marking
    White AVANT on 1 black side, 1 red side background
    label dimensions
    8 x 27 mm
    language
    French
    Complementary
    Warranty
    18 months
    material
    Plastic
    product compatibility
    ZBZ34
    ZBZ32
    range compatibility
    Harmony XB4
    Harmony XB5
    net weight
    0.001 kg
    operator position information
    1 position
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 20.5 MB
    Date 29/07/19
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Size pdf
    Size 9.2 MB
    Date 04/04/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Size pdf
    Size 23.3 MB
    Date 12/03/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 163.3 KB
    Date 23/05/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Size pdf
    Size 94.2 KB
    Date 18/02/14
    Description
    UL Certificate
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02105_ROHS_DECLARATION
    Description
    ZBY02105_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    ZBY02105_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02105_REACH_DECLARATION
    Description
    ZBY02105_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    ZBY02105_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02105_ROHS_CHINA_DECLARATION
    Description
    ZBY02105_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    ZBY02105_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /