Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
ZBY02166 Product picture Schneider Electric
Discontinued

ZBY02166

Green premium brand logo
ZBY02166 Product picture Schneider Electric
Discontinued
ZBY02166
Green premium brand logo

marked legend 8 x 27 mm for legend holder 30 x 40 mm - ARRET-MARCHE

Show more characteristics
ZBY02166  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    Harmony XB4
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    For standard head
    marking
    White ARRET-MARCHE on 1 black side, 1 red side background
    label dimensions
    8 x 27 mm
    language
    French
    Complementary
    Warranty
    18 months
    material
    Plastic
    product compatibility
    ZBZ34
    ZBZ32
    range compatibility
    Harmony XB5
    Harmony XB4
    net weight
    0.001 kg
    operator position information
    2 positions 90°
    Packing Units
    Package 1 Weight
    0.001 g
    Package 1 Height
    0.080 dm
    Package 1 width
    0.400 dm
    Package 1 Length
    0.500 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 16.8 MB
    Date 16/04/20
    prp.document.label.format pdf
    Size 19.9 MB
    Date 16/04/20
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 9.3 MB
    Date 04/04/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 23/05/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 94.2 KB
    Date 18/02/14
    Description
    UL Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02166 : ZBY02166_ROHS_CHINA_DECLARATION
    Description
    ZBY02166_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    ZBY02166_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02166 : ZBY02166_ROHS_DECLARATION
    Description
    ZBY02166_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    ZBY02166_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZBY02166 : ZBY02166_REACH_DECLARATION
    Description
    ZBY02166_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    ZBY02166_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.