Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4
ZBY02426 Product picture Schneider Electric

ZBY02426

Green premium brand logo
ZBY02426 Product picture Schneider Electric
ZBY02426
Green premium brand logo

marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    For standard head
    marking
    White BAJO TENSION on 1 black side, 1 red side background
    label dimensions
    8 x 27 mm
    language
    Spanish
    Complementary
    Warranty
    18 months
    material
    Plastic
    product compatibility
    ZBZ34
    ZBZ32
    range compatibility
    Harmony XB5
    Harmony XB4
    net weight
    0.001 kg
    operator position information
    1 position
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    marked legend 8 x 27 mm for legend holder 30 x 40 mm - BAJO TENSION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /