Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
ZC2JE025 Product picture Schneider Electric

ZC2JE025

Green premium brand logo
ZC2JE025 Product picture Schneider Electric
ZC2JE025
Green premium brand logo

limit switch head ZC2J - without lever actuation from right - +120 °C

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Rotary head
    product compatibility
    XC2J
    associated lever
    ZC2JY91
    ZC2JY13
    ZC2JY81
    ZC2JY51
    ZC2JY12
    ZC2JY31
    ZC2JY11
    associated body
    ZC2JC15
    ZC2JC25
    movement of operating head
    Rotary
    type of operator
    Without operating lever spring return
    type of approach
    Lateral approach, 1 direction
    Complementary
    switch actuation
    From right
    CCW
    positive opening
    Without
    net weight
    0.21 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    10…120 °C
    ambient air temperature for storage
    10…120 °C
    environmental characteristic
    High temperature
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 28/02/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZC2J - without lever actuation from right - +120 °C
    Description
    limit switch head ZC2J - without lever actuation from right - +120 °C
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    limit switch head ZC2J - without lever actuation from right - +120 °C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 01/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZC2J - without lever actuation from right - +120 °C
    Description
    limit switch head ZC2J - without lever actuation from right - +120 °C
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    limit switch head ZC2J - without lever actuation from right - +120 °C
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /