Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC standard
ZCE06 Product picture Schneider Electric

ZCE06

Green premium brand logo
ZCE06 Product picture Schneider Electric
ZCE06
Green premium brand logo

limit switch head ZCE - cat's whisker with nitrile boot

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCE
    head type
    Multi-directional head
    product compatibility
    XCKD
    XCKP
    XCKT
    XCMD
    associated body
    ZCMD25L5
    ZCD26
    ZCD39
    ZCMD21C12
    ZCMD39L5
    ZCP31
    ZCMD37L5
    ZCMD29L5
    ZCMD21L2
    ZCT21G11
    ZCT27P16
    ZCMD29C12
    ZCT25G11
    ZCT21P16
    ZCMD25L1
    ZCD29
    ZCD21M12
    ZCMD29L2
    ZCT26P16
    ZCMD21L1
    ZCMD29L1
    ZCP21M12
    ZCT28N12
    ZCMD61C12
    ZCMD37L2
    ZCMD25L2
    ZCP35
    ZCMD41L5
    ZCT26N12
    ZCMD81L2
    ZCD35
    ZCD29M12
    ZCP39
    ZCMD39L2
    ZCT27G11
    ZCMD69C12
    ZCT25N12
    ZCMD41L1
    ZCP26
    ZCD25
    ZCD31
    ZCMD39L1
    ZCMD37L1
    ZCMD81L5
    ZCT26G11
    ZCD37
    ZCMD41L2
    ZCT27N12
    ZCMD21M12
    ZCT28G11
    ZCD28
    ZCMD61M12
    ZCP29
    ZCMD21L08U78
    ZCMD21L08R12
    ZCP25
    ZCT25P16
    ZCP29M12
    ZCD27
    ZCP28
    ZCP27
    ZCT21N12
    ZCMD81L1
    ZCP37
    ZCP21
    ZCMD21L5
    ZCD21
    ZCT28P16
    movement of operating head
    Multi-directional
    type of operator
    Cat''''s whisker spring return metal (with nitrile boot)
    type of approach
    Multi-directional approach
    Complementary
    switch actuation
    By any moving part
    positive opening
    Without
    Environment
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Standard environment
    Packing Units
    Package 1 Weight
    0.014 kg
    Package 1 Height
    0.150 dm
    Package 1 width
    0.150 dm
    Package 1 Length
    1.400 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Limit switches XC Standard range English 03/2020 (Version 2.0)
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    Size 62.1 MB
    Date 10/06/20
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCE06 : limit switch head ZCE - cat's whisker with nitrile boot
    Description
    limit switch head ZCE - cat's whisker with nitrile boot
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    limit switch head ZCE - cat's whisker with nitrile boot
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 01/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCE06 : limit switch head ZCE - cat's whisker with nitrile boot
    Description
    limit switch head ZCE - cat's whisker with nitrile boot
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    limit switch head ZCE - cat's whisker with nitrile boot
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.