Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC standard
ZCKJ1 Product picture Schneider Electric

ZCKJ1

Green premium brand logo
ZCKJ1 Product picture Schneider Electric
ZCKJ1
Green premium brand logo

limit switch body ZCKJ - fixed - w/o display - 1NC+1NO - snap action - Pg13

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch body
    device short name
    ZCKJ
    body type
    Fixed
    product compatibility
    XCKJ
    associated head
    ZCKE619
    ZCKE64
    ZCKE629
    ZCKE65
    ZCKE63
    ZCKE67
    ZCKE06
    ZCKE05
    ZCKE21
    ZCKE61
    ZCKE08
    ZCKE23
    ZCKE66
    ZCKE62
    body material
    Metal
    cable entry
    1 entry tapped for Pg 13.5 cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    number of steps
    1 1 position
    contacts material
    Silver plated contacts
    Complementary
    local display
    Without
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    positive opening
    With
    minimum actuation speed
    0.01 m/min
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V (pollution degree 3) conforming to IEC 60947-1 for contact block
    300 V conforming to CSA C22.2 No 14 for contact block
    300 V conforming to UL 508 for contact block
    maximum resistance across terminals
    0.25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    IEC 60664 6 kV
    IEC 60947-1 6 kV
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    electrical circuit type
    Indicator light module 2 neon lights AC, 110/120 V (95...130 V) service life: 20000 h
    width
    40 cm
    height
    81.5 cm
    depth
    44 cm
    net weight
    0.34 kg
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    Environment
    IP degree of protection
    IP66
    IK degree of protection
    IK07
    ambient air temperature for operation
    -25…70 °C for standard environment
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Standard environment
    Packing Units
    Package 1 Weight
    0.284 kg
    Package 1 Height
    0.430 dm
    Package 1 width
    0.880 dm
    Package 1 Length
    0.450 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese3
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Limit switches XC Standard range English 03/2020 (Version 2.0)
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    Size 62.1 MB
    Date 10/06/20
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 353.6 KB
    Date 15/08/19
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 1.8 MB
    Date 03/06/19
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 125.3 KB
    Date 03/08/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 22/11/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ1 : ZCKJ1_ROHS_DECLARATION
    Description
    ZCKJ1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    ZCKJ1_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    XCKJ/L/M... limit switches - BV type approval certificate (Version 1.0)
    Description
    BV type approval certificate
    prp.document.label.format pdf
    Size 412.6 KB
    Date 21/12/17
    Description
    BV type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 01/11/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKJ1 : ZCKJ1_REACH_DECLARATION
    Description
    ZCKJ1_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    ZCKJ1_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.