Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

MiCOM P341 and MiCOM P922G

Interconnection Protection Relays

MiCOM P341 and P922G interconnection protection relays offer the protection requirements necessary for operating machines in parallel with the main power supply network. Models available: MiCOM P341, MiCOM P922G

MiCOM P341 and MiCOM P922G
  • Features

    MiCOM P341 Interconnection protection relays can be customized to meet the specific needs of the intended application. They offer complete, cost-effective and highly reliable protection for operating machines.

    The MiCOM P341 also includes Dynamic Line Rating (DLR) protection to optimize transmission line capacity. Gains of 50% or more can be achieved, depending on the environmental  conditions, enabling more Distributed Generation (DG) such as windfarms to be connected to the grid by taking into account the real time weather conditions to calculate the line rating compared to using the fixed summer/winter line ratings. DLR is a cost effective alternative to reinforcing overhead lines to increase capacity and there are also benefits to the  wind farm owner in that higher revenues can be made with a higher line rating.

    Extensive multi-functions and user-friendly logic
    This multi-function relay range ensures flexible, reliable integration of protection, control, monitoring and measurements for a wide variety of system applications. Users can create complex protection schemes via the MiCOM’s powerful, user-friendly logic.

    In addition, a quality choice of industry standard protocols are available, facilitating integration into both new and existing network control systems.

    Flexible communications and cost-effective solutions
    This MiCOM relay family’s extensive protection functions meet the requirements for most interconnection and DLR protection applications and provide them with cost-effective solutions. It also offers flexible communications options.

    Standard Manufacturers Warranty: 2 years

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?