Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Harmony XB4/XB5

Ø 22 mm pushbuttons, for harsh environment

-

Harmony XB4/XB5
  • Features

    A complete and consistent offer

    • Pushbuttons with protective bellow and large dia 37mm actuation surface for use with gloves
    • Pushbuttons with silicone booted head
    • Emergency Stop trigger action and mechanical latching pushbuttons with protective bellow
    • Selector switches and key switches with protective boots
    • Complete products or sub assemblies for user assembly
    • Screw clamp or spring clamp terminals connections
    • Wide range of accessories : protective boots for heads and for contact blocks, protective guard

    Rugged construction

    • Up to IP 66, IP69K
    • Emergency stop devices conforming to EN/IEC 60204-1, to EN/ISO 13850 and Machinery Directive 2006/42/EC
    • CE marked
    • Special contacts for low-power or high-power switching
    • Shakeproof connection screws (periodic retightening unnecessary)

    Simplicity and speed of installation

    • One hand installation
    • Fixing by a single nut (XB5) or triple point fixing collar (XB4)
    • Common accessories to other Harmony XB4/XB5 components


    Benefits

    Complete control & signalling solution for harsh environment


     

     

     

    • Rugged construction and excellent operation in wet or dirty environments
    • Clear and permanent marking on head , customisable to customer needs
    • Simple and consistent offer that complements existing offer for harsh environment and uses standard Harmony contact blocks and fixing collars

    Applications

    Perfectly adapted to outdoor applications, Harmony XB4/XB5 Harsh environment meets the needs for applications in Industrial vehicles, outdoor machinery, mining and marine.

    Gallery

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?