Engineered to deliver the highest level of business continuity possible, Symmetra's modular, redundant architecture can scale power and run time as demand increases or when higher levels of availability are required. Integrated network manageability provides real time status updates of UPS health and environmental conditions. Hot-swappable, user replaceable power, battery, and intelligence modules enables low MTTR and ease of service. Symmetra's modular design provides redundant power in a single chassis for business-critical applications in server rooms and network closets.
Benefits
Availability
Hot-swappable intelligence modules - Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Redundant Intelligence Modules - Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Configurable for N+1 internal redundancy - Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Modular design - Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, hot-swappable, and field-replaceable modules.
Battery modules connected in parallel - Delivers higher availability through redundant batteries.
Power Modules connected in parallel - Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Hot-swappable batteries - Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Hot-swappable power modules - Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Automatic restart of loads after UPS shutdown - Automatically starts up the connected equipment upon the return of utility power.
Automatic internal bypass - Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Manageability
Intelligent battery management - Maximizes battery performance, life, and reliability through intelligent, precision charging.
LCD display - Alpha-Numeric Display which displays system parameters and alarms.
InfraStruXure Manager Compatible - Enables centralized management via the APC InfraStruXure Manager.
Network manageable - Provides remote power management of the UPS over the network.
SmartSlot - Customize UPS capabilities with management cards.
Manageable external batteries - Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Protection
Generator compatible - Ensures clean, uninterrupted power to the loads in the event of an extended power outage
Input Power Factor Correction - Minimizes installation costs by enabling the use of smaller generators and cabling.
Frequency and voltage regulation - Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Power conditioning - Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved - Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Resettable circuit breakers - Enables a quick recovery from overload events.
Cold-start capable - Provides temporary battery power when the utility power is out.
Serviceability
Audible alarms - Provides notification of changing utility power and UPS conditions.
Automatic self-test - Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification - Warns when a battery is not available to provide backup power.
User-replaceable batteries - Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
User-replaceable power modules - Enables simple upgrades and replacements of the Power Modules.
User-replaceable intelligence modules - Enables simple upgrades and replacements of the Intelligence Modules.
marketing features
Avoids costly power problems by keeping your IT equipment and data protected and available . - Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Peace of mind that comes with complete equipment compatibility and reliability of a market leader . - Safety agency tested and approved means that you can deploy Symmetra with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote accessibility. - Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Low operating and maintenance costs with proven reliability and intelligent battery management . - Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Modular, Scalable, Redundant Architecture future proof initial investment, improves equipment availability, and simplifies maintenance. - Symmetra LX’s redundant N+1 architecture enables the unit to withstand a failures of an intelligence module, battery or power module. Modules are easily replaceable in the field. Customers can add additional power modules or batteries after initial equipment purchase to accommodate loads of up to 16 kVA.
scalability
Scalable runtime - Allows additional run time to be quickly added as needed.
Scalable power capacity - Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Programmable frequency - Ensures compatibility with different input frequencies.
Field-replaceable power distribution panel - Ensures compatibility with equipment that has different plug types.
Plug-and-Play external batteries - Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
EcoStruxure™ for Your Business
EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.