10-40kVA, 208/400V easy-to-install, easy-to-use, and easy-to-service 3 phase UPS for small and medium data centers and other business critical applications.
The Schneider Electric Easy UPS 3S supplies power stability with robust electrical specifications and long-lasting performance to ensure your business continuity. Designed for fast and easy installation in the data center or electrical room, this EcoStruxure connected UPS features a wide operating temperature window and strong overload protection, all in a compact and lightweight footprint. With its exceptional combination of advanced product features, competitive specifications and ease of installation, use, and service, the Schneider Electric Easy UPS 3S is the easy choice for your business continuity. Schneider Electric recommends purchasing Start-Up Service to optimize your system’s performance, quality, and safety.
Benefits
Convenience
Easy Loop Test - Verifies UPS performance before you connect your load, without the need for a load bank.
Easy to install fast - Quickly roll the compact and lightweight UPS into position.
Intuitive user interface - The intuitive graphical user interface allows for easy system configuration.
ECO Mode - Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Front-access servicing - Simplifies installation and UPS maintenance while minimizing space requirements.
Straightforward installation - Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
Protection
Optional SNMP Card - When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
Replaceable dust filters - protect the UPS in harsh environments.
Parallel capability - Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Wide Input Voltage Window - Saves your battery power for when you really need it - during power cuts!
EcoStruxure™ for Your Business
EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.