Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

OsiSense XS & XT

Inductive and capacitive proximity sensors

ex Osiprox, OsiSense XS & XT inductive & capacitive proximity sensors for non contact sensing

OsiSense XS & XT
      • 288 products available

        • Best price
          XS630B1PBL2 Product picture Schneider Electric

          XS630B1PBL2

          inductive sensor XS6 M30 - L62mm - brass - Sn15mm - 12..48VDC - cable 2m

          185.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS630B1PBM12 Product picture Schneider Electric

          XS630B1PBM12

          inductive sensor XS6 M30 - L74mm - brass - Sn15mm - 12..48VDC - M12

          185.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS630B2PAL01M12 Product picture Schneider Electric

          XS630B2PAL01M12

          inductive sensor XS6 M30 - L63mm - brass - Sn18mm - 12..24VDC - M12 0.15m

          956.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS630B2PBL01M12 Product picture Schneider Electric

          XS630B2PBL01M12

          inductive sensor XS6 M30 - L63mm - brass - Sn18mm - 12..24VDC - M12 0.15m

          956.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS630B4MAL2 Product picture Schneider Electric

          XS630B4MAL2

          inductive sensor XS6 M30 - L63mm - brass - Sn22mm - 24..240VAC/DC - cable 2m

          402.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS630B4MAU20 Product picture Schneider Electric

          XS630B4MAU20

          inductive sensor XS6 M30 - L74mm - brass - Sn22mm - 24..240VAC/DC - 1/2"

          402.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS630B4NAM12 Product picture Schneider Electric

          XS630B4NAM12

          inductive sensor XS6 M30 - L74mm - brass - Sn22mm - 12..48VDC - M12

          349.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS630B4PAL2 Product picture Schneider Electric

          XS630B4PAL2

          inductive sensor XS6 M30 - L63mm - brass - Sn22mm - 12..48VDC - cable 2m

          331.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS630B4PAM12 Product picture Schneider Electric

          XS630B4PAM12

          inductive sensor XS6 M30 - L74mm - brass - Sn22mm - 12..48VDC - M12

          331.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          XS112BLNAL2 Product picture Schneider Electric

          XS112BLNAL2

          inductive sensor XS1 M12 - L44mm - brass - Sn2mm - 12..24VDC - cable 2m

          259.00 ILS

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.