-
-
Filter by:
Reset all -
2 products -
-
Features
A complete set accessories to facilitate all operations including on-site interventions without downtime for greater continuity of service.Acti 9 iC60 DIN rail accessories are :
Distribloc 63A splitter block- Fast connection with spring terminal
- Automatic spring contact pressure adapted to the conductor cross section
- Simple extension and modification within the switchboards 45mm modular front tip
- For more information on Distribloc 63A splitter block click here
- Easy to upgrade with load rebalancing
- Easy to add new outgoers
- Fast connection with spring terminal
- Automatic spring contact pressure adapted to the conductor cross section Compactness
- For more information on Multiclip 80A splitter block click here
- sealable terminal shields,
- screw shields,
- interpole barriers,
- 9mm spacer,
- padlocking devices,
- plug-in base,
- rotary handle,
- clip-on terminal markers,
- For more information click here
Important : all the highlighted sections in blue must be considered as link with the catalogue pages (for more information click here) or other range datasheets (see also) from the Acti 9 range.
These links must be activated in each range datasheet by the Wams in relation with the Final Distribution marketing manager in each country.
Benefits
The efficiency you deserve
iC60 accessories give safe installation wiring, combined with operator safety.
Safe connections and operation. Ex: IP20
Quick and ergonomic wiring. Ex: screwless connectionsApplications
Low-voltage final distribution
- industrial and commercial buildings
- All applications, especially in polluted environments and networks
Additional links
Gallery
Acti9 accessories
MCBs & RCDs accessories
Acti 9 DIN rail optional mounting and wiring accessories Multiclip, Distribloc, sealable terminal shields, screw shields, interpole barriers, 9mm spacer, padlocking devices, plug-in base, rotary handle, clip-on terminal markers