-
-
Filter by:
Reset all -
10 products -
-
Features
Sepam series 40 includes 13 types of Sepam. One type of Sepam is dedicated to one application.
Characteristics:- 3 types of User-Machine Interface
- 4 current inputs
- 3 voltage inputs
- 10 logic inputs 8
- 8 relay outputs
- logic equation editor
- 1 Modbus communication port
- 16 temperature sensor inputs
S5X applications are identical to S4X applications, with the following additional functions:
- Earth fault and phase overcurrent cold load pick-up
- Broken wire detection
- Fault locator
T5X applications are identical to T4X applications, with the following additional functions:
- Earth fault and phase overcurrent cold load pick-up
- Broken wire detection
Benefits
Simplicity and performance, headed in the right direction
Protect your power system with full peace of mind using Sepam protection relays.- 20 years of experience in digital relays
- A consistent range of relays organised according to applications
Applications
- S40, S41, S42, S50, S51, S52, S53, S54: substation incomer and feeder protection
- T40, T42, T50, T52: transformer protection
- M41: motor protection
- G40: generator protection
Additional links
Gallery
-
Sepam series 40
Protection Relays for Demanding Applications
Sepam series 40 offers 13 types of digital current or voltage protection for demanding distribution systems, each one dedicated to a single application. Models available: Sepam S40, S41, S42, S50, S51, S52, S53, S54, T40, T42, T50, T52, M41, G40