Local TeSys Mini-Vario, VARIO (China)
.
.
Switch disconnectors from 200 A to 2500 A
Switch-disconnectors to interrupt lines up to 2500 A
Switch disconnector fuses and fuse switch disconnectors from 32 A to 800 A
Switch disconnectors from 50A up to 160A
Switch-disconnectors, to interrupt lines up to 160 amps
Switch disconnectors from 100 to 630A
Switch-disconnectors, to interrupt lines up to 630 amps
Switch disconnectors with free-tripping 630 to 3200 A
Switch-disconnectors to interrupt lines to 6300 A