Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product or component type
    Label for mimic diagrams
    accessory / separate part category
    Marking accessory
    range compatibility
    Prisma G
    Prisma P
    Complementary
    mounting mode
    Adhesive
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    Cubicle
    marking
    Line
    type of marking
    Symbolic
    colour of marking
    Black
    quantity per set
    Set of 10
    height
    7 mm
    width
    900 mm
    depth
    2 mm
    product weight
    0.01 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/15/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.