

9M SIDE PANEL PRISMA G IP30
01041
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Range | Prisma |
---|---|
Range of product | Prisma G |
Product or component type | Side panel |
Accessory / separate part category | Spare part Enclosure accessory |
range compatibility | Prisma (Prisma G) enclosure |
installation description | Wall-mounted enclosure |
Mounting location | Side |
Number of vertical modules [50 mm] | 9 |
Protective treatment | Electrophoresis treatment and hot-polymerised polyester epoxy powder |
---|---|
Surface finish | Textured epoxy polyester Glossy |
colour | White (RAL 9001) |
Special colour options | Yes |
Width | 200 mm |
Height | 475 mm |
Depth | 180 mm |
Net weight | 0.986 kg |
Quantity per set | Set of 1 |