

36M SIDE PANEL PRISMA G IP30
01047
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Range | Prisma |
---|---|
Range of product | Prisma G |
Product or component type | Side panel |
Accessory / separate part category | Spare part Enclosure accessory |
range compatibility | Prisma (Prisma G) enclosure |
installation description | Floor-standing enclosure |
Mounting location | Side |
Number of vertical modules [50 mm] | 36 |
Protective treatment | Electrophoresis treatment and hot-polymerised polyester epoxy powder |
---|---|
Surface finish | Glossy Textured epoxy polyester |
colour | White (RAL 9001) |
Special colour options | Yes |
Width | 180 mm |
Height | 1830 mm |
Depth | 180 mm |
Quantity per set | Set of 1 |
IP degree of protection |
---|