Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
01066 Product picture Schneider Electric

01066

Green premium brand logo
01066 Product picture Schneider Electric
01066
Green premium brand logo

COMBINATION PROFILE 18M PRISMA G IP30

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range of product
    Prisma G
    product or component type
    Central upright
    accessory / separate part category
    Enclosure accessory
    Spare part
    range compatibility
    Prisma G enclosure
    IP degree of protection
    IP30
    accessory / separate part destination
    For side by side framework combination
    Complementary
    installation description
    Wall-mounted enclosure - width 600 mm
    Wall-mounted enclosure - width 300 mm
    number of vertical modules [50 mm]
    18
    mounting location
    Side by side
    Quantity per set
    Set of 1
    height
    930 mm
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.5 kg
    Package 1 Height
    8 cm
    Package 1 width
    24 cm
    Package 1 Length
    95 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    12
    Package 2 Weight
    18 kg
    Package 2 Height
    50 cm
    Package 2 width