Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
01218 Product picture Schneider Electric

01218

Green premium brand logo
01218 Product picture Schneider Electric
01218
Green premium brand logo

ROTATIVE HANDLE PRISMA G IP30

Show more characteristics
  • 123.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range of product
    Prisma G
    product or component type
    Retrofit handle
    accessory / separate part category
    Spare part
    Locking accessory
    range compatibility
    Prisma G enclosure
    Prisma Pack 250 enclosure
    IP degree of protection
    IP30
    Complementary
    mounting support
    Door
    operating mode
    Rotating
    mechanical durability
    10000 cycles
    installation description
    Wall-mounted enclosure
    Floor-standing enclosure
    Quantity per set
    Set of 1
    net weight
    0.354 kg
    material
    Plastic: housing
    Zamak: lever arm
    colour
    Housing: white (RAL 9003)
    Lever arm: aluminium
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    522 g
    Package 1 Height
    3.8 cm
    Package 1 width
    6.2 cm
    Package 1 Length
    22.1 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    12
    Package 2 Weight
    6.752 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    192
    Package 3 Weight
    120.032 kg
    Package 3 Height
    42 cm
    Package 3 width
    80 cm