Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
03168 Product picture Schneider Electric
Discontinued

03168

Green premium brand logo
03168 Product picture Schneider Electric
Discontinued
03168
Green premium brand logo

M.PL.FOR TEGO POWER

Show more characteristics
Commercial status
Discontinued on 18 October 2020
End-of-service on 20 October 2020
03168  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range of product
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma G enclosure
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    installed device
    Tego Power: fixed Tego Power - vertical installation
    number of vertical modules [50 mm]
    4 module(s): Tego Power in 600 mm Widefloor-standing enclosure
    4 module(s): Tego Power in 600 mm Widewall-mounted enclosure
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Complementary
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    surface finish
    Matt
    Smooth
    colour
    White (RAL 9001)
    width
    470 mm
    height
    320 mm
    net weight
    1.78 kg
    Functional unit
    600 mm Prisma G floor-standing enclosure Tego Power Tego Power fixed vertical 4 12.5 mm
    600 mm Prisma G wall-mounted enclosure Tego Power Tego Power fixed vertical 4 12.5 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.78 kg
    Package 1 Height
    3 cm
    Package 1 width
    32.5 cm
    Package 1 Length
    46.5 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    8
    Package 2 Weight
    15.14 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    12 months