Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

FRONT PLATE NSXm VERTICAL ROTATIVE 3P/4P WIDTH 400 5M

Show more characteristics >
  • Price
    87.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSXm without earth leakage protection - control: direct rotary handle - vertical installation
    poles description
    1 x 3P or 4P: mounting plate support: NSXm vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Cubicle - width 400 mm depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    5
    standards
    IEC 61496-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    250 mm
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.