Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

FRONT PLATE VIGI NSX/CVS630 VERTICAL TOGGLE/ROTARY HANDLE W600 9M

Show more characteristics >
  • Price
    262.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    Prisma P
    IP degree of protection
    IP30
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
    Easypact: fixed CVS400 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact: fixed CVS630 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
    Compact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: drawout NSX400 with earth leakage protection - control: toggle - vertical installation
    Compact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: drawout NSX400 with earth leakage protection - control: motor mechanism - vertical installation
    Compact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
    Compact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
    Compact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: drawout NSX630 with earth leakage protection - control: toggle - vertical installation
    Compact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact: drawout NSX630 with earth leakage protection - control: motor mechanism - vertical installation
    poles description
    1 x 4P: mounting plate support: NSX400 vertical installation
    1 x 3P: mounting plate support: CVS400 vertical installation
    1 x 4P: mounting plate support: CVS400 vertical installation
    1 x 3P: mounting plate support: CVS630 vertical installation
    1 x 4P: mounting plate support: CVS630 vertical installation
    1 x 3P: mounting plate support: NSX400 vertical installation
    1 x 3P: mounting plate support: NSX630 vertical installation
    1 x 4P: mounting plate support: NSX630 vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm depth 400 mm
    connection position
    Linergy FC
    Direct connection
    number of vertical modules [50 mm]
    11
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    550 mm
    width
    500 mm
    product weight
    2.08 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.