Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma P
03322 Product picture Schneider Electric

03322

Green premium brand logo
03322 Product picture Schneider Electric
03322
Green premium brand logo

FRONT PLATE ISFT 250 VERTICAL W650 9M

Show more characteristics
  • 358.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    FuPact: fixed ISFT250 - control: fuse carriers handle - horizontal installation
    poles description
    2 x 3P: mounting plate support: ISFT250 horizontal installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    9
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    450 mm
    width
    500 mm
    net weight
    1.56 kg
    material
    Steel
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.56 kg
    Package 1 Height
    3 cm
    Package 1 width
    46 cm
    Package 1 Length
    51 cm
    Package 2 Weight
    9.8 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    12 months
  • View more
    View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 434.7 KB
    Date 5/19/14
    Files in document
    zip
    44.9 KB
    pdf
    389.8 KB
    FR.PL.V.ISFT250 (Version 1.0)
    Files in document
    stp
    819.7 KB
    zip
    545.4 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 9/26/13
    Files in document
    stp
    819.7 KB
    zip
    545.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03322 : FRONT PLATE ISFT 250 VERTICAL W650 9M
    Description
    FRONT PLATE ISFT 250 VERTICAL W650 9M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/26/20
    Description
    FRONT PLATE ISFT 250 VERTICAL W650 9M
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03322 : FRONT PLATE ISFT 250 VERTICAL W650 9M
    Description
    FRONT PLATE ISFT 250 VERTICAL W650 9M
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/26/20
    Description
    FRONT PLATE ISFT 250 VERTICAL W650 9M
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 523.7 KB
    Date 11/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    03322 : 03322_REACH_DECLARATION
    Description
    03322_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/26/20
    Description
    03322_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.