Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma P
03401 Product picture Schneider Electric

03401

Green premium brand logo
03401 Product picture Schneider Electric
03401
Green premium brand logo

W650 MODULAR DEVICE RAIL PRISMA P

Show more characteristics
  • 90.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range of product
    Prisma P
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma P
    type of rail
    Modular
    installed device
    Acti 9: fixed C120 without earth leakage protection - control: toggle
    TeSys: fixed GV2LE
    TeSys: fixed GV2ME
    TeSys: fixed GV2RTn
    Acti 9: fixed iC120 without earth leakage protection - control: toggle
    Vigilohm: IM20
    Vigilohm: IM20H
    ComPact: fixed INS100 - control: direct front rotary handle - vertical installation
    ComPact: fixed INS160 - control: direct front rotary handle - vertical installation
    ComPact: fixed INS40 - control: direct front rotary handle - vertical installation
    ComPact: fixed INS63 - control: direct front rotary handle - vertical installation
    Acti 9: fixed modular device
    Multi 9: fixed modular device
    Multi 9: fixed NG125 without earth leakage protection - control: toggle
    Multi 9: fixed NG125 NA - control: toggle
    Vigirex: RH10
    Vigirex: RH21
    Vigirex: RH99
    Acti 9: fixed C120 with earth leakage protection - control: toggle
    Acti 9: fixed iC120 with earth leakage protection - control: toggle
    Multi 9: fixed NG125 with earth leakage protection - control: toggle
    Acti 9: fixed 1/2 or 1 module lamp - horizontal installation
    ComPact: fixed INS125 - control: direct front rotary handle - vertical installation
    Acti 9: fixed modular device <= 40 A
    Multi 9: fixed modular device <= 40 A
    Vigilohm: IM10
    Vigilohm: IM10H
    Vigilohm: IM9
    Vigilohm: IM9-OL
    Acti 9: measurement device
    Multi 9: measurement device
    Vigirex: RH197M
    poles description
    1 x 3P: fixed C120
    1 x 4P: fixed C120
    9 x 3P: fixed GV2LE
    9 x 3P: fixed GV2ME
    9 x 3P: fixed GV2RTn
    1 x 3P: fixed iC120
    1 x 4P: fixed iC120
    1 x 3P: fixed INS100 vertical installation
    1 x 4P: fixed INS100 vertical installation
    1 x 3P: fixed INS160 vertical installation
    1 x 4P: fixed INS160 vertical installation
    1 x 3P: fixed INS40 vertical installation
    1 x 4P: fixed INS40 vertical installation
    1 x 3P: fixed INS63 vertical installation
    1 x 4P: fixed INS63 vertical installation
    1 x 3P: fixed NG125
    1 x 4P: fixed NG125
    1 x 3P: fixed NG125 NA
    1 x 4P: fixed NG125 NA
    1 x 3P: fixed INS125 vertical installation
    1 x 4P: fixed INS125 vertical installation
    Complementary
    installation description
    Cubicle - width 650 mm depth 400 mm
    enclosure nominal height
    2000 mm
    number of vertical modules [50 mm]
    2 module(s): 1/2 or 1 module lamp, direct in 650 mm Widecubicle
    5 module(s): C120 without earth leakage protection , direct in 650 mm Widecubicle
    3 module(s): GV2LE, direct in 650 mm Widecubicle
    3 module(s): GV2ME, direct in 650 mm Widecubicle
    3 module(s): GV2RTn, direct in 650 mm Widecubicle
    5 module(s): iC120 without earth leakage protection , direct in 650 mm Widecubicle
    4 module(s): IM10 in 650 mm Widecubicle
    4 module(s): IM10H in 650 mm Widecubicle
    4 module(s): IM20 in 650 mm Widecubicle
    4 module(s): IM20H in 650 mm Widecubicle
    3 module(s): IM9 in 650 mm Widecubicle
    3 module(s): IM9-OL in 650 mm Widecubicle
    4 module(s): INS100, direct in 650 mm Widecubicle
    5 module(s): INS100, direct in 650 mm Widecubicle
    4 module(s): INS125, direct in 650 mm Widecubicle
    5 module(s): INS125, direct in 650 mm Widecubicle
    4 module(s): INS160, direct in 650 mm Widecubicle
    5 module(s): INS160, direct in 650 mm Widecubicle
    4 module(s): INS40, direct in 650 mm Widecubicle
    4 module(s): INS63, direct in 650 mm Widecubicle
    3 module(s): measurement device in 650 mm