Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma P
03402 Product picture Schneider Electric

03402

Green premium brand logo
03402 Product picture Schneider Electric
03402
Green premium brand logo

W650 ADJUSTABLE MODULAR DEVICE RAIL PRISMA P

Show more characteristics
  • 161.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range of product
    Prisma P
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma P
    type of rail
    Adjustable
    Modular
    installed device
    TeSys: fixed GV2L
    TeSys: fixed GV2P
    TeSys: fixed GV3
    ComPact: fixed NG160 without earth leakage protection - control: toggle
    ComPact: fixed NG160 NA without earth leakage protection - control: toggle
    ComPact: fixed NG160 with earth leakage protection - control: toggle
    Altistart: ATS01N
    Altistart: ATS01N103/106FT
    TeSys: fixed D or K contactors <= 40 A - horizontal installation
    TeSys: fixed GV2 + D or K contactors <= 40 A - horizontal installation
    TeSys: fixed TeSys U - horizontal installation
    PowerLogic: PM5500
    PowerLogic: iEM3000
    PowerLogic: PM3000
    PowerLogic: PM5563RD
    ComPact: fixed NSXm without earth leakage protection - control: toggle - vertical installation
    ComPact: fixed NSXm with earth leakage protection - control: toggle - vertical installation
    poles description
    9 x 3P: fixed GV2L
    9 x 3P: fixed GV2P
    7 x 3P: fixed GV3
    1 x 3P: fixed NG160
    1 x 4P: fixed NG160
    1 x 3P: fixed NG160 NA
    1 x 4P: fixed NG160 NA
    9 x 4P: fixed D or K contactors <= 40 A horizontal installation
    9 x 3P: fixed GV2 + D or K contactors <= 40 A horizontal installation
    9 x 3P: fixed TeSys U horizontal installation
    1 x 3P or 4P: fixed NSXm vertical installation
    Complementary
    installation description
    Cubicle - width 650 mm depth 400 mm
    enclosure nominal height
    2000 mm
    number of vertical modules [50 mm]
    5 module(s): ATS01N in 650 mm Widecubicle
    6 module(s): ATS01N in 650 mm Widecubicle
    4 module(s): ATS01N103/106FT in 650 mm Widecubicle
    3 module(s): D or K contactors <= 40 A, direct in 650 mm Widecubicle
    5 module(s): GV2 + D or K contactors <= 40 A, direct in 650 mm Widecubicle
    3 module(s): GV2L, direct in 650 mm Widecubicle
    3 module(s): GV2P, direct in 650 mm Widecubicle
    5 module(s): GV3, direct in 650 mm Widecubicle
    4 module(s): iEM3000 in 650 mm Widecubicle
    5 module(s): NG160 without earth leakage protection , direct in 650 mm Widecubicle
    5 module(s): NG160 NA without earth leakage protection , direct in 650 mm Widecubicle
    8 module(s): NSXm without earth leakage protection , direct in 650 mm Widecubicle
    4 module(s): PM3000 in 650 mm Widecubicle
    3 module(s): PM5500 in 650 mm Widecubicle
    3 module(s): PM5563RD in 650 mm Widecubicle
    5 module(s): TeSys U, direct in 650 mm Widecubicle
    4 module(s): TeSys U, direct in 650 mm Widecubicle
    5 module(s): NG160 with earth leakage protection , direct in 650 mm Widecubicle
    8 module(s): NSXm with earth leakage protection , direct in 650 mm Widecubicle
    9 mm pitches
    48
    Quantity per set
    Set of 1
    height
    30 mm
    width
    563 mm
    depth
    325 mm
    net weight
    0.86 kg
    colour
    Natural
    material
    Metal