Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

  • Price
    660.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Compact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact: plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact: plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
    poles description
    4 x 3P: plug-in NSX100...160 vertical installation
    3 x 4P: plug-in NSX100...160 vertical installation
    4 x 3P: plug-in NSX250 vertical installation
    3 x 4P: plug-in NSX250 vertical installation
    Complementary
    installation description
    Cubicle - width 650 mm depth 400 mm
    number of vertical modules [50 mm]
    7 module(s): NSX100...160 without earth leakage protection , Linergy FC in 650 mm Widecubicle
    8 module(s): NSX250 without earth leakage protection , Linergy FC in 650 mm Widecubicle
    9 module(s): NSX100...160 with earth leakage protection , Linergy FC in 650 mm Widecubicle
    10 module(s): NSX250 with earth leakage protection , Linergy FC in 650 mm Widecubicle
    height
    200 mm
    product weight
    2.98 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.