Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma P
03535 Product picture Schneider Electric

03535

Green premium brand logo
03535 Product picture Schneider Electric
03535
Green premium brand logo

MOUNTING PLATE INF 3P/4P 400A HORIZONTAL W650

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    FuPact: fixed INF400 - control: extended rotary handle - horizontal installation
    poles description
    1 x 3P: fixed INF400 horizontal installation
    1 x 4P: fixed INF400 horizontal installation
    Complementary
    installation description
    Cubicle - width 650 mm depth 400 mm
    number of vertical modules [50 mm]
    8 module(s): INF400, direct in 650 mm Widecubicle
    height
    400 mm
    net weight
    4.42 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4.42 kg
    Package 1 Height
    4 cm
    Package 1 width
    40 cm
    Package 1 Length
    58 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    3
    Package 2 Weight
    14.3 kg
    Package 2 Height
    17 cm
    Package 2 width
    54 cm
    Package 2 Length
    82 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    6
    Package 3 Weight
    28.6 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    M. PL. HZ INF 400 (Version 1.0)
    Files in document
    zip
    483.6 KB
    prp.document.label.format zip
    Size 992.9 KB
    Date 8/8/13
    Files in document
    zip
    483.6 KB
    M. PL. HZ INF 400 (Version 1.0)
    Files in document
    zip
    377.8 KB
    prp.document.label.format zip
    Size 796 KB
    Date 8/8/13
    Files in document
    zip
    377.8 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5 MB
    Date 1/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    03535 : 03535_ROHS_CHINA_DECLARATION
    Description
    03535_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/22/20
    Description
    03535_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.9 KB
    Date 1/16/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    03535 : 03535_ROHS_DECLARATION
    Description
    03535_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/22/20
    Description
    03535_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/10/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    03535 : MOUNTING PLATE INF 3P/4P 400A HORIZONTAL W650
    Description
    MOUNTING PLATE INF 3P/4P 400A HORIZONTAL W650
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/22/20
    Description
    MOUNTING PLATE INF 3P/4P 400A HORIZONTAL W650
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.