Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma P
03535 Product picture Schneider Electric

03535

Green premium brand logo
03535 Product picture Schneider Electric
03535
Green premium brand logo

MOUNTING PLATE INF 3P/4P 400A HORIZONTAL W650

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range of product
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma P cubicle
    installation description
    Cubicle - width 650 mm depth 400 mm
    installed device
    FuPact: fixed INF400 - control: extended rotary handle - horizontal installation
    poles description
    1 x 3P: fixed INF400 horizontal installation
    1 x 4P: fixed INF400 horizontal installation
    number of vertical modules [50 mm]
    8 module(s): INF400, direct in 650 mm Widecubicle
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Complementary
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    width
    650 mm
    height
    400 mm
    net weight
    4.42 kg
    Functional unit
    650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle horizontal 3P 1 direct 8 12.5 mm
    650 mm 400 mm Prisma P cubicle FuPact INF400 fixed extended rotary handle horizontal 4P 1 direct 8 12.5 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4.42 kg