Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma P
03692 Product picture Schneider Electric

03692

Green premium brand logo
03692 Product picture Schneider Electric
03692
Green premium brand logo

Front Plate Vert. FIXED MTZ1/NT Prisma P

Show more characteristics
  • 311.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range of product
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma P cubicle
    type of front plate
    Cut-out
    installed device
    Masterpact: fixed NT06...10 - control: toggle - vertical installation
    Masterpact: fixed NT06...10 - control: motor mechanism - vertical installation
    Masterpact: fixed NT12 - control: toggle - vertical installation
    Masterpact: fixed NT12 - control: motor mechanism - vertical installation
    Masterpact: fixed NT16 - control: toggle - vertical installation
    Masterpact: fixed NT16 - control: motor mechanism - vertical installation
    poles description
    1 x 3P: mounting plate support: NT06...10 vertical installation
    1 x 4P: mounting plate support: NT06...10 vertical installation
    1 x 3P: mounting plate support: NT12 vertical installation
    1 x 4P: mounting plate support: NT12 vertical installation
    1 x 3P: mounting plate support: NT16 vertical installation
    1 x 4P: mounting plate support: NT16 vertical installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm depth 400 mm
    Cubicle - width 650 mm depth 800 mm
    connection position
    Front connection
    Rear connection
    number of vertical modules [50 mm]
    7
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    height
    350 mm
    width
    500 mm
    net weight
    1.44 kg