Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

  • Price
    958.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Source changeover: fixed NS630b...1000 source changeover - control: direct front rotary handle - horizontal installation
    Source changeover: fixed NS630b...1000 source changeover - control: remote control - horizontal installation
    Source changeover: fixed NS630b...1000 source changeover - control: automatic - horizontal installation
    poles description
    2 x 3P: mounting plate support: NS630b...1000 source changeover horizontal installation
    2 x 4P: mounting plate support: NS630b...1000 source changeover horizontal installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm depth 400 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    13
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    650 mm
    width
    500 mm
    product weight
    3.2 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.