Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
03907 Product picture Schneider Electric

03907

Green premium brand logo
03907 Product picture Schneider Electric
03907
Green premium brand logo

SUPPORT 72X72 METERING DEV/P-BUTTON FOR CUT-OUT FRONT PLATE 03910/03912

Show more characteristics
  • 20.80 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    range of product
    Prisma G
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma G enclosure
    Prisma P cubicle
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 400 mm depth 400 mm
    Cubicle - width 650 mm depth 400 mm
    Cubicle duct - width 300 mm depth 400 mm
    mounting plate description
    Plain
    installed device
    Human-switchboard interface: HSI
    number of vertical modules [50 mm]
    3 module(s): HSI in 600 mm Widefloor-standing enclosure
    3 module(s): HSI in 600 mm Widewall-mounted enclosure
    3 module(s): HSI in 650 mm Widecubicle
    3 module(s): HSI in 300 mm Widecubicle duct
    3 module(s): HSI in 400 mm Widecubicle
    4 module(s): HSI in 600 mm Widefloor-standing enclosure
    4 module(s): HSI in 600 mm Widewall-mounted enclosure
    4 module(s): HSI in 650 mm Widecubicle
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Complementary
    material
    Plastic
    colour
    White (RAL 9001)
    width
    72 mm
    height
    72 mm
    depth
    21 mm
    net weight
    0.02 kg
    Functional unit
    600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 6 3
    600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 6 3
    600 mm Prisma G floor-standing enclosure human-switchboard interface HSI 5 4
    600 mm Prisma G wall-mounted enclosure human-switchboard interface HSI 5 4
    650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 6 3
    400 mm 400 mm Prisma P cubicle human-switchboard interface HSI 6 3
    300 mm 400 mm Prisma P cubicle duct human-switchboard interface HSI 6 3
    650 mm 400 mm Prisma P cubicle human-switchboard interface HSI 5 4
    Packing Units
    Unit Type of Package 1