Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma G
04148 Product picture Schneider Electric

04148

Green premium brand logo
04148 Product picture Schneider Electric
04148
Green premium brand logo

CONNECTIONS 160A 4P LINERGY BW/DEVICE 160A W440

Show more characteristics
  • 484.00 ILS
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Linergy
    product name
    Linergy BW
    product or component type
    One-piece connection
    product name
    Prisma P enclosure
    Prisma G enclosure
    Linergy BW busbar
    standards
    IEC 61439-1, inside Prisma
    IEC 61439-2, inside Prisma
    product certifications
    ASEFA
    Complementary
    cubicle-device connection
    Linergy BW busbar
    poles description
    4P
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 650 mm
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Pack enclosure - width 550 mm
    installed device
    ComPact: INS160
    Multi 9: NG125 with earth leakage protection
    ComPact: NG160 with earth leakage protection
    Multi 9: C120 with earth leakage protection
    Acti 9: iC120 with earth leakage protection
    [Ie] rated operational current
    160 A
    length
    440 mm
    net weight
    1 kg
    quantity per set
    Set of 1
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    957 g
    Package 1 Height
    4.3 cm
    Package 1 width
    7.8 cm
    Package 1 Length
    42.6 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    15
    Package 2 Weight
    15.3 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    60
    Package 3 Weight
    73.3 kg
    Package 3 Height
    43 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.