Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

4 THREADED BARS 160A L1000/LINERGY BS BB

Show more characteristics >
  • Price
    602.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy BS
    product or component type
    Copper busbar
    busbar description
    Flat bar
    quantity per set
    Set of 4
    Complementary
    installation direction
    Vertical, operating position: rear
    installation description
    Cubicle - width 650 mm
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 300 mm
    Wall-mounted enclosure - width 300 mm
    [Ie] rated operational current
    160 A
    [Ipk] rated peak withstand current
    30 kA
    busbar cross section
    15 x 5 mm
    length
    1000 mm
    product weight
    2.68 kg
    type of busbar connection
    M6 threaded hole
    connection pitch
    Connection each 25 mm
    support thickness
    5 mm
    Environment
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    CAD
    Date
    Size
    Add to My Documents
    Threaded bars (4) 160A W1000 for Linergy BS busbar (Version 1.0)
    4 THREADED BARS 160A L1000 (Version 1.0)
    Date 8/12/13
    Size 15.6 KB
    Date 8/12/13
    Size 67.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy BS - Insulating busbar support (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/17/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.