Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LINERGY LGYE PROFILE 3200A FOR A VERTICAL INSTALLATION LENGTH 1625MM

Show more characteristics >
  • Price
    2,209.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy LGYE
    product or component type
    Profile busbar
    quantity per set
    Set of 1
    Complementary
    installation direction
    Vertical, operating position: lateral
    Horizontal, operating position: top
    Horizontal, operating position: bottom
    installation description
    Cubicle - width 650 mm
    Cubicle - width 650 + 150 mm
    Cubicle duct - width 300 mm
    [Uimp] rated impulse withstand voltage
    12 kV (degree of pollution: 3)
    [Ie] rated operational current
    3200 A
    [Icw] rated short-time withstand current
    60 kA (1 s) for 2 supports (horizontal position)
    85 kA (1 s) for 3 supports (horizontal position)
    85 kA (1 s) for 7 supports (lateral position)
    100 kA (1 s) for 4 supports (horizontal position)
    100 kA (1 s) for 9 supports (lateral position)
    60 kA (1 s) for 3 supports (lateral position)
    75 kA (1 s) for 5 supports (lateral position)
    permissible current
    3200 A at 35 °C: <= IP31
    2800 A at 35 °C: > IP31
    length
    1620 mm
    type of busbar connection
    Double t-slot
    connection pitch
    Free connection position
    support thickness
    10 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Brochure
    Date
    Size
    Add to My Documents
    Brochure Prisma: Smarter than ever (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy LGYE - Linergy BS - Busbar supports - Bottom support (Version 01)
    Prisma Plus P IP30/IP55 enclosure leaflet (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.