
04768
-
Characteristics
Main range Linergyproduct name Linergy LGYE busbarLinergy LGY busbarPrisma P cubicleproduct or component type Mounting hardwareaccessory / separate part category Fixing accessorycubicle-device connection BusbarLinergy busbar[Ie] rated operational current 1600 A2000 A2500 Aprovided equipment 1 contact washer1 nutComplementary installation description CubicleNumber of studs 2 studISO thread M8Quantity per set Set of 12length 37 mmnet weight 0.9 kgPacking Units Unit Type of Package 1 PCENumber of Units in Package 1 1Package 1 Weight 930 gPackage 1 Height 1 cmPackage 1 width 22 cmPackage 1 Length 36 cmUnit Type of Package 2 S02Number of Units in Package 2 10Package 2 Weight 9.3 kgPackage 2 Height 15 cmPackage 2 width 30 cmPackage 2 Length 40 cmUnit Type of Package 3 P12Number of Units in Package 3 30Package 3 Weight 39.9 kgPackage 3 Height 50 cmPackage 3 width 80 cmPackage 3 Length 120 cmOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure PVC free YesHalogen content performance Halogen free plastic parts product -
View more
Documents
Language- English10
CatalogueFormatSizeDateAdd to My DocumentsUniversal Enclosures - General Catalogue 2021 CRN EN (Version 2.0)DescriptionThis Catalogue is the CRN version of the 2021 Universal Enclosure catalogue.It presents the CRN references of the differents offers of Universal Enclosures.prp.document.label.format pdfSize 62.7 MBDate 11/23/20DescriptionThis Catalogue is the CRN version of the 2021 Universal Enclosure catalogue.It presents the CRN references of the differents offers of Universal Enclosures.Universal Enclosures - General Catalogue 2021 S3D EN (Version 2.0)DescriptionThis catalogue presents the S3D ranges of Universal Enclosure Offers:- Spacial: Steel and Stainless Steel - Thalassa: Insulating enclosure- ClimaSys: Thermal Management SystemAccessories: Mounting, Cable Management, Terminal blocks, Lightning and power socket, Floor accessories, Door accessories, other accessoriesprp.document.label.format pdfSize 62.1 MBDate 11/23/20DescriptionThis catalogue presents the S3D ranges of Universal Enclosure Offers:- Spacial: Steel and Stainless Steel - Thalassa: Insulating enclosure- ClimaSys: Thermal Management SystemAccessories: Mounting, Cable Management, Terminal blocks, Lightning and power socket, Floor accessories, Door accessories, other accessoriesprp.document.label.format pdfSize 12.3 MBDate 11/17/16CADFormatSizeDateAdd to My DocumentsSet of 12 screwplates for Linergy Evolution 2500A (Version 1.0)Files in documentprp.document.label.format zipSize 510.9 KBDate 5/19/14Files in documentChina RoHS declarationFormatSizeDateAdd to My Documents04768 : SET OF 12 SCREWPLATES FOR LINERGY EVOLUTION 2500ADescriptionSET OF 12 SCREWPLATES FOR LINERGY EVOLUTION 2500Aprp.document.label.format pdfSize 195.3 KBDate 2/28/21DescriptionSET OF 12 SCREWPLATES FOR LINERGY EVOLUTION 2500A