Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

  • Price
    409.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma P
    product or component type
    Plinth
    Complementary
    installation description
    Cubicle - width 400 mm, depth 400 mm
    quantity per set
    Set of 1
    height
    100 mm
    width
    400 mm
    depth
    400 mm
    product weight
    3.58 kg
    surface finish
    Smooth
    Matt
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2018 (Version 4.1)
    Date 10/5/18
    Size 85.6 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus P IP30/IP55 enclosure leaflet (Version 01)
    End of Life Information
    Date
    Size
    Add to My Documents
    PRISMA P CUBICLES - EoLi (Version 1.0)
    Date 9/21/17
    Size 297.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma P - PEP (Version 1.0)
    Date 11/14/17
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/16/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.