Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

PLINTH RAISER W300 H100MM PRISMA G IP30

Show more characteristics >
  • Price
    627.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    product name
    Prisma G
    product or component type
    Plinth raiser
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    quantity per set
    Set of 1
    height
    100 mm
    width
    300 mm
    product weight
    1.44 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    1.2 - Prisma G IP 30 - Floor standing / Prisma Pack 250 (Version 01)
    Prisma Plus G IP 30 enclosure leaflet (Version 00)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/18/19
    Size 195.3 KB
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.