Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Prisma - P - IP43 gasket for 6 to 21 modules

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma P door
    IP degree of protection
    IP43
    product or component type
    Gasket
    accessory / separate part category
    Sealing accessory
    Complementary
    installation description
    Wall-mounted enclosure
    Floor-standing enclosure
    number of vertical modules [50 mm]
    12
    15
    6
    21
    9
    quantity per set
    Set of 1
    width
    3300 mm
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.