Israel

Welcome to the Schneider Electric Israel Website

Welcome to Israeli website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

MEMBRANE GLAND PLATE 25 ENTRIES DIAMETER 5-26MM PRISMA G IP30 AND IP55

Show more characteristics >
  • Price
    151.00 ILS
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Prisma
    range compatibility
    Prisma G gland plate
    IP degree of protection
    IP55
    product or component type
    Gland plate
    accessory / separate part category
    Enclosure accessory
    product compatibility
    IP43 enclosure
    IP31 enclosure
    IP55 enclosure
    IP30 enclosure
    Complementary
    enclosure/cubicle description
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 600 mm
    Wall-mounted duct - width 300 mm
    Floor-standing duct - width 300 mm
    type of gland plate
    Membrane
    material
    Insulated material
    cable entry number
    4 diameter: 5…7 mm
    12 diameter: 10…14 mm
    4 diameter: 14…20 mm
    1 diameter: 20…26 mm
    4 diameter: 8…14 mm
    4 diameter: 7…14 mm
    quantity per set
    Set of 1
    depth
    180 mm
    product weight
    0.28 kg
    colour
    White (RAL 9001)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Yes
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    12 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    catalogue Prisma G (Version 3.1)
    Date 7/18/18
    Size 73.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Prisma Plus G IP55 enclosure leaflet (Version 4.0)
    Prisma Plus G IP 30 enclosure leaflet (Version 00)
    1.2 - Prisma G IP 30 - Floor standing / Prisma Pack 250 (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.